| Current: | NEMA Rating: |
|---|---|
| 28.0A | IP67 |
Product Highlights
Features and Benefits
Clipped-on, strain-relief inserts
Prevents cable rotation
Radial-encompassing spring contacts
Assure low plug-in resistance and high mating cycles
Modularity
Same inserts for all housings
Flexible EMC-O ring
Guarantees reliable EMC-protection
Integrated locking clip
Secures the contact in the insert and allows easy assembly and disassembly
Gold-plated contact areas
Same inserts for all housings
Overview
M23 Signal Connectors include field attachable male and female cable connectors and receptacles from 6-pole to 19-pole in straight and right-angled versions. Designed to accommodate a broad range of cable outer diameters and receptacles, M23 connectors guarantee high flexibility in front- and back-mounting applications. Inserts are available with solder or crimp contacts. The integrated locking clip secures the contacts in the inserts and an easy assembly and disassembly without the need of special assembly tools.
M23 Power Connectors are designed for power applications up to 28.0A. Molex offers field-attachable cable connectors and receptacles in 5+PE and 4+3+PE versions. Applying the same modular design as the signal connectors, both pole counts can be used in straight and right-angled versions that are easy to assemble and disassemble – no special tools required.
Crimp contacts are available with different crimp ranges. Female contacts with integrated springs assure exceptional electrical performance with ultimate contact reliability in both signal and power product ranges.
Applications
Industrial Automation:
Active and passive I/O boxes
Drives
Encoders
Harsh commercial applications
Resolvers
Safety applications
This is not a definitive list of applications for this product. It represents some of the more common uses.