Skip to main content

Printed Electronics

Molex offers a range of sensor solutions, integrating lightweight, flexible circuitry, wireless connectivity, sensors and thin-film batteries to meet the needs of connected devices, wearable devices other compact applications across a broad range of markets and industries. Let Molex engineers apply their knowledge and expertise to develop an effective sensor solution that meets your design’s requirements.

Products


Printed Electronic Sensor Systems

A thin, flexible, lightweight and rugged form-factor printed electronic sensor capability that integrates multiple technologies for display, power, sensor and logic applications.

Thin-Film Battery

Lightweight and vertical construction makes this ideal for smart labels, medical and consumer wearables, low-power wireless devices, and Internet of Things (IoT) devices and sensor systems.

Silver Flexible Circuit Solutions

Molex Silver Flexible Circuit Solutions are a flexible alternative. With the ability to print up to six layers and component SMT, Silver Flex offers an economical approach to traditionally etched copper products.

Polyester (PET) substrate:
• Provides a flexible substrate alternative
• More cost-effective than polyimide

Proprietary soldering technique:
• Supports attachment of fine-pitch (0.50mm) microprocessor-based components (ICs) on PET with traditional SMT processes

UV-cured encapsulant:
• Protects solder joints, enabling them to withstand vibration and mechanical shock
• Offers robust connection that tolerates a wide variety of applications

Does not require harsh chemicals or a waste treatment facility:
• Offers an environmentally friendly component

Traces as narrow as 0.127mm (5.0 mils) and spacing as small as 0.127mm (5.0 mils), with the capability of even narrower and more finely spaced traces in select designs:

• Delivers low resistance and high conductivity, making this an effective circuit for a wide variety of low-power and -signal applications

Resources


    White Paper (PDF)


Blog