Molex utilizes membrane-switch expertise and user-interface technology to provide higher functioning control-panel interfaces for customers. The single-solution control panel includes active components such as controllers, LCDs, seven-segment displays, drivers and other necessary electronics tested and functioning as a complete package.
Molex control-panel assemblies include standard membrane-switch technology options in the design such as tactile switches or rubber keypads. Options for mechanical switches are available to enhance the overall appearance and functionality of the unit. Additional options to the assembly are plastic or glass lenses, molded housings, metal backers and extruded or cast materials.