Skip to main content

H-DAC 64 Connectors

The H-DAC 64 single- and dual-row connector system provides space saving, flexible options for unsealed applications.

Product Highlights


 Circuits:  Pitch: Industry Standards:
Single Row: 3 - 6
Dual Row: 6 - 20
Hybrid: 24
2.50mmConforms to USCAR

PCB Headers

Connector Housings

Features and Benefits


Scoop-proof housing:
Protects against accidental bending of pins

TPA feature:
Provides increased final terminal retention

Optional clip slot feature:
Clip slot aids in vehicle routing by offering optional orientation clip attachment

Positive lock provides audible click during mating:
Gives feedback to operator to ensure mated system is secured in high-vibration systems

Three polarization options available in standard USCAR coloring scheme (black, gray and brown):
Color differentiation gives the operator visual aid during assembly to reduce the possibility of mating incorrect polarizations

Circuit Sizes: 1-by-3, 1-by-4, 1-by-5 and 1-by-6 (single row):
Wide product offering tooled in high-multiple cavitations to support customer's needs

Circuit Sizes: 6 – 20 and a 24-way hybrid (dual-row):
Wide product offering tooled in high-multiple cavitations to support customer’s needs

Overview


The H-DAC 64 connector system provides single- and dual-row options, is designed to offer space-saving alternatives and meets all unsealed USCAR-2 class 2 requirements. A positive lock ensures proper mating and a TPA feature increases terminal retention.

The single-row connector system consists of vertical and right-angle, 4-circuit headers, male and female in-line connectors and is available in 3- to 6-circuit configurations. Each terminal is capable of supporting both low-signal and low-power applications up to 10.0A.

The dual-row connector system offers 6- to 20-circuit configurations, as well as a 24-way hybrid connector. Each terminal is capable of supporting both low-signal and low-power applications up to 7.0A.

Applications


Door Zone Modules
Interior lighting
Navigation Systems
Power Seat Modules
Radios / DVD - Entertainment

This is not a definitive list of applications for this product. It represents some of the more common uses.