Skip to main content

Automotive PCB/Wire Connectors

Increasing powertrain electrification, advanced driver support systems and new zonal paradigms are propelling tomorrow’s vehicle advances today. As a result, an extensively interrelated network of specialized cables and connectors are competing for space inside compact architectures.

Molex equips forward-thinking engineers with an expansive array of high-performance automotive printed circuit board (PCB) and wire connectors like our innovative MX150 and DuraClik product families—all precision-designed to deliver dependable performance in the harshest conditions, while seamlessly supporting the latest industry standards and applications including sensors, cameras, LiDAR and more.  

Products


CLIK-Mate Connectors

Designed for high-density applications, CLIK-Mate Connectors offer optimal space savings and secure mating with a positive inner locking system. These products feature a tuning-fork terminal design for low insertion force and reinforced metal solder tabs for reliable PCB retention.

Pitch

Circuits

Derating Currents
1.25, 1.50, 2.00mm2 to 341.25mm pitch: up to 2.5A, 1.50mm pitch: up to 3.0A, 2.00mm pitch: up to 4.0A

CMC/CMX Connectors

The Molex CMC/CMX connector system is a modular, high-density, hybrid wire-to-board and wire-to-wire sealed solution designed to perform in harsh environments with temperatures ranging from -40 to +125°C and high vibrations. Developed to meet strict global automotive specifications, including LV214 and USCAR2, this system features lever and polarization mechanisms to help prevent mis-mating and support next-generation vehicle architectures like EVs.

Terminal SizesIP RatingCircuitsCurrent
0.64, 1.50, 2.80mmIPX7, IPX9K
24 to 120Up to 21.0A

Compactus Connectors

Compactus Sealed Hybrid Connectors are robust, high-density, automotive-grade connectors that permit manufacturers to fit more power and signal transmission ability into a small space.
Compactus connector header with 146 circuits in a right-angle orientation.
Terminal SizesSealingCircuits
0.50, 1.00, 2.80mmIP69K-rated grommet seal, USCAR S3-RatedHeaders: 80, 128, 146, 186
Receptacles: 48, 66, 72, 80, 114

ConnTAK50 Connectors

The versatile 1.80mm-pitch ConnTAK50 Connector System employs the Arbeitskreis (AK) interface and will offer both single-row and dual-row versions, and two configurations in a small package to support design flexibility and space-constraints.
PitchInterfaceSpecificationsCircuits
1.80mmArbeitskreis (AK)
LV 214, GMW 3191, and USCAR2 to 22

DuraClik Connectors

Molex DuraClik Connectors are a compact, 2.00mm-pitch wire-to-board connector system designed to withstand harsh automotive and industrial environments, offering up to 100N of PCB retention force and an operating temperature range up to 125°C.

DuraClik Connectors
PitchCurrentRetention ForceCircuits
2.00mmUp to 3.0A100N retention force (robust version)2 to 15

H-DAC 64 Connectors

The H-DAC 64 single- and dual-row connector system provides space saving, flexible options for unsealed applications
Terminal SizeCurrent
SpecificationsCircuits
0.64mmUp to 7.0A (dual row)USCAR Class 23 to 6 (single row), 6 to 20 (dual row)

High-Speed FAKRA-Mini (HFM) Interconnect System

High-speed FAKRA-Mini (HFM) Connectors are designed for reliable data transmission in the automotive industry. They are compact, lightweight and versatile, supporting data-rich applications with speeds up to 28Gbps and frequencies up to 20 GHz. Explore advanced solutions for seamless connectivity.
CableData SpeedLatch/CPA
26 AWG 50-ohm coax
terminates to RG174 or RTK031 wire
20 GHzMeets USCAR or LV214 specifications

HSAutoLink Interconnect System

Experience the benefits of the HSAutoLink Interconnect System, a USCAR30-compliant solution for in-vehicle connections. This system offers multiple keying options and full-length cable shielding for enhanced signal performance and reduced EMI.
PitchData SpeedIP RatingProtocols
0.80, 1.27mmUp to 13.0GbpsIP67, IP69KSupports a variety of protocols

Mega-Fit Connectors

As devices require more functionality and power, Mega-Fit Connectors deliver a high-current (up to 30.0A), compact solution for low-to mid-power applications. Featuring terminal position assurance, connector position assurance and USCAR2- compliance, these products ensure reliable connections in challenging environments. 

Pitch

Current

Wire GaugeOperating Temperatures
5.70mmUp to 30.0A16 to 10 AWG-40 to +105°C (tin), -40 to +120°C (gold)

Micro-Fit Connectors

Molex Micro-Fit Connectors provide high-quality solutions to meet the demands of compact, high-performance applications where reliable power and flexibility are essential. Durable and space-efficient, these connectors are ideal for various applications and offer significant cost savings.

Pitch

Current

Wire GaugeOperating Temperatures
3.00mmUp to 10.5A30 to 18 AWG-40 to +105°C

Micro-Lock Plus Connectors

Durable and compact, Micro-Lock Plus Connectors provide robust solutions for a range of automotive systems and ensure reliable performance even under challenging conditions such as vibration and shock.

Pitch

Circuits

CurrentPotting Capabilities
1.25, 1.50, 2.00mm2 to 42Up to 4.7A1.25mm-pitch vertical header (series 205957, 207760)

Mini50 Connectors

Achieve 50% space savings over traditional USCAR 0.64mm connectors with sealed or unsealed Mini50 single- and dual-row receptacles, with smaller terminals to fit more low-current electrical circuits in interior transportation-vehicle environments
Terminal Size

IP Rating

SpecificationsCircuits
0.50mmIP67, IP69K (sealed version)Conforms to USCAR-2, GMW31914 to 38

Mini-Fit Connectors

Challenged with space constraints, bill of materials costs and Glow Wire needs, design engineers benefit from the Mini-Fit Connector Family, which offers up to 13.0A, blind-mating options and terminal position assurance for various applications.

Pitch

Current

Wire Gauge
4.20mmUp to 13.0A28 to 16 AWG

Mizu Connectors

The Molex Mizu Sealed Connector system is engineered for challenging automotive and industrial environments, providing high vibration resistance and exceptional protection against dust and water ingress. This connector system offers an IP67-certified Mizu-P25 series and an IP6K9K-rated Mizu-P38 series.

PitchCurrentWire SizeVoltageTermination Style
2.50, 5.00mmUp to 3.0A22 to 20 AWGUp to 250VCrimp or Compression

MX64 Connectors

Compact, USCAR-compliant MX64 Connectors offer features that provide a secure, sealed connection for harsh automotive applications. Versatile terminal compatibility, color-coded polarization and TPA features help reduce assembly errors and ensure reliable connections.

Terminal SizeIP RatingSpecificationsCircuits
0.64mmIP67, IP68, IP69KUSCAR compliant2 to 8

MX123 Connectors

The MX123 Sealed Connection System is a rugged, fully sealed interface that meets GMW3191 specifications, making it ideal for high-vibration, high-temperature automotive powertrain applications, including engines and transmissions.

MX123 Connectors
PitchIP Rating

Current

Specifications
2.54mmIP67, IP68 and IP69k11.0A, 25.0AConforms to GMW3191

MX150 Connectors

Proven MX150 Connectors offer a sealed automotive connector system supporting compact automotive and commercial vehicle applications.
Terminal Size

Specifications

CurrentCircuits
1.50mmConforms to USCAR-20 (FCLT)/USCAR-2 Rev 4/
USCAR-21/GMW3191
Up to 22.0A2 to 20

MX-DaSH Connector System

MX-DaSH Connectors combine multiple connections into a single static or modular automotive-grade connector. This breakthrough design reduces weight, size and cost while simplifying assembly, supporting zonal architecture and enhancing scalability. 

Terminal Sizes

Circuit Sizes

Interfaces
0.50, 0.64, 1.20, 1.50, 2.80 and 4.80mm; HFM; H-MTD31+1, 22+1, 15+1 (static); 46 to 70 (modular)Custom and industry-standard static or modular

MXP120 Connector System

The MXP120 Connector System is engineered specifically for safety-restraint systems (airbags/seat belts), body electronics and powertrain applications. Features include an IPX8-rated seal, a highly ergonomic connector position assurance to help prevent breakage, and full compliance with global AK and GMW3191 specifications.

MXP120 Connector System
Terminal Size

IP Rating

Specifications
1.20mm
IPX8AK, GMW3191

Nano-Fit Connectors

Nano-Fit Connectors offer a compact solution addressing space optimization without compromising electrical integrity. With various configurations, these connectors provide design flexibility for space-constrained applications and deliver the highest current among similarly sized connectors.

Nano-Fit Connectors
Pitch

Circuits

Wire GaugeOperating Temperatures
2.50mmUp to 8.0A26 to 20 AWG-40 to +125°C

Stac64 Connectors

The Stac64 Connector System is a standardized, modular header system offering 0.64, 1.50 and 2.80mm terminal sizes that allows manufacturers to gang multiple headers together for custom, multi-pocket PCB solutions without the need for expensive custom tooling. Validated to USCAR2 Class II specifications for unsealed applications, the system supports a diverse range of circuit sizes from eight to 80 and power applications up to 30.0A. This versatility of the connector system makes it ideal for both automotive electronics, including infotainment, navigation and various non-automotive industries.

Pitch

Circuit Sizes

Current
2.30 to 5.25mm
8 to 80Up to 30.0A

stAK50h Connectors

The stAK50h Connection System is an unsealed hybrid header and receptacle system designed to deliver both low-current signal and automotive Ethernet connectivity within a small, space-saving footprint. These connectors eliminate the need for custom tooling through its stackable design and help reduce mating errors using color-coded USCAR housings. They also support current loads ranging from 5.0 to 30.0A across 12- to 56-circuit configurations.

Terminal Sizes

Circuit Sizes

Current
Receptacle: 0.50, 1.20, 2.80mm
12 to 109Based on terminal size: 5.0A for 0.50mm, 12.0A for 1.20mm, 30.0A for 2.80mm