| Validation Standard | Data Protocols | Data Rate | Operating Temperature |
|---|---|---|---|
| USCAR30 | USB 2.0, LVDS, A2B, 100Base-T1 Ethernet | Up to 2.0Gbps | -40 to +105°C |
Features and Benefits
In today's complex vehicle architectures, automotive designers rely on proven high-speed data interconnects that balance performance, reliability and space efficiency. Connectors with demonstrated field reliability and consistent EMI resistance remain essential components of successful designs.
Ruggedized connectors, optimized for automotive use, can ensure reliable high-speed performance within today’s complex automotive architectures. Features like EMI shielding improve performance in noisy environments, while mechanical keying, color coding and a range of connector options make assembly work easier by reducing the risk of mis-mating or damage during assembly.
The field-tested HSAutoLink Interconnect System delivers dependable USCAR30-compliant performance across multiple high-speed data protocols, including USB 2.0 and 100Base-T1 Ethernet. With years of proven implementation across various automotive applications, the system’s balance of size efficiency and durability offer exceptional reliability for compact applications. Mechanical keying, color-coded headers and versatile exit-angle options simplify assembly operations and reduce costly errors, while full-length cable shielding enhances signal integrity and system performance.
Featured Videos
Applications by Industry
Camera to controller
Connected vehicle services
Controller to display
Infotainment
Diagnostic systems
Navigation systems
ADAS
Cameras
Consumer Ports
Heads-Up Display
Infotainment
Telematics
This is not a definitive list of applications for this product. It represents some of the more common uses.
Frequently Asked Questions
What are the main applications for HSAutoLink Connectors?
HSAutoLink Connectors are primarily used in automotive applications such as infotainment systems, telematics, in-vehicle cameras and digital displays. They are designed to support high-speed data transmission and reliable in-vehicle connectivity. The HSAutoLink System also supports non-automotive applications that require reliable data transfer in harsh conditions, including telecommunications, robotics and agricultural machinery.
Are HSAutoLink Connectors compliant with automotive standards?
Yes, HSAutoLink Connectors are USCAR30-compliant, ensuring they meet the automotive industry's rigorous performance and reliability standards.
What assembly advantages do HSAutoLink Connectors offer?
HSAutoLink Connectors minimize assembly time with features such as multi-exit configurations and flexible exit angles to simplify installation operations; multiple polarization and color-coding options to prevent mis-mating; and robust header and connector construction to prevent damage. The connector supports a diverse range of communication protocols, helping simplify complex installations.