Skip to main content
ConnTAK50 Connector System

ConnTAK50 Connectors

The ConnTAK50 Connector System, offering an industry-first, no-void connector position assurance (CPA) design, delivers compact, secure and space-saving solutions for automotive signal applications. With a 0.50mm AK interface, 1.80mm pitch, single- and dual-row configurations, and full utilization of circuit ports, ConnTAK50 connectors enhance design flexibility while meeting global standards.

Terminal Validation Current
0.50mm Arbeitskreis (AK) LV214, USCAR, GMW3191 Up to 6.0A

PCB Headers

Connector Housings

Features and Benefits


As automotive manufacturers add more infotainment, safety and electrification features, space within vehicle architectures becomes increasingly constrained. Traditional high-circuit-count connectors often require bulky housings to meet current requirements, complicating system design.

The ConnTAK50 Connector System addresses these challenges by offering up to 22 circuits and current ratings up to 6.0A (in air), all within a footprint smaller than conventional 0.64mm systems. As the latest addition, the ConnTAK50 no-void CPA connector, further optimizes packaging efficiency by eliminating unused receptacle voids, enabling full port utilization without increasing the connector size.

Designed with the standard Arbeitskreis (AK) interface and cavity, the ConnTAK50 system is fully intermateable with existing AK connectors and compatible with AK terminals, making it a seamless drop-in replacement on European-centric platforms. The 1.80mm-pitch ConnTAK50 Connector System is available in both single- and dual-row configurations, and supports flexible, high-density routing while ensuring robust electrical performance and mechanical reliability.

Ensures Robust, Vibration-Resistant and Space-Efficient Connectivity

The TAK50 terminal design features a patented two-piece beam that enhances electrical reliability and mechanical durability under vibration. Available CPA provides secure connectivity while eliminating the need for additional unused receptacle voids.

Saves Space with a Compact Design

The ConnTAK50 connector measures just 19.15mm wide and 6.44mm high, with a pitch of 1.80mm, reducing space requirements compared with 0.64mm connectors. This provides additional room in designs, supporting upgrades and the addition of extra components to meet growing demands.

Streamlines Assembly Operations by Minimizing Mating Forces

The low mating force of the ConnTAK50 connector meets stringent limits on acceptable mating forces, making assembly operations easier, accelerating assembly times and helping reduce labor costs.

Automobiles having components installed on an assembly line

Simplifies design and sourcing through its industry-standard interface
The connector uses the AK terminal, making it intermateable with other AK connectors, reducing inventory challenges and simplifying design workwhile meeting LV214, USCAR and GMW3191 specifications.

Improves design flexibility
Various header options, including right-angle, vertical, and pick-and-place vertical SMT types, are available to avoid design limitations.

Streamlines assembly operations
Four polarization and color-keying options aid assembly and help prevent mis-mating errors.

Offers versatility to meet varied application needs
With several available circuit counts and wire sizes from 0.13 to 0.35mm², the connectors can support a wide range of devices and systems while avoiding the cost of multiple connectors.

Maximizes circuit density in compact spaces
The connector supports up to 22 circuits and 6.0A current (in air) within a footprint smaller than 0.64mm connectors—ideal for space-constrained modules and high-density applications.

Eliminates wasted space occupied by unused circuit ports
The no-void CPA design enables full circuit utilization without sacrificing mating security, making it ideal for applications where connector real estate is limited.

Improves ergonomics and accelerates assembly operations
The patented CPA release mechanism is engineered to reduce mating force and operator fatigue, ensuring secure connections with minimal manual effort during installation.

Enables versatile system integration
ConnTAK50 connectors are available in single- and dual-row formats and with wire size compatibility from 0.13 to 0.35mm² to avoid design limitations for a broad range of automotive signal and data applications.

Supports flexible mounting configurations
Connectors are available with right-angle, vertical, and pick-and-place SMT header options to meet diverse PCB layout and assembly requirements.

Enhances wire routing flexibility
Optional wire dress covers accommodate all wire and bundle sizes, supporting clean and serviceable harness designs while minimizing assembly time.

Delivers high-reliability dual-row mating
Dual-row receptacles feature both a side latch and CPA mechanism that help prevent connection failures in harsh operating environments.


ConnTAK50 Connectors: Beyond the Garage

The rugged, space-saving design of the ConnTAK50 Connector delivers reliable and compact connectivity that is ideal for more than just automotive applications. Learn how the ConnTAK50 design supports dynamic and high-vibration applications such as 3D printers, robotic vacuums and joystick controllers by providing flexible and durable connections.

Applications by Industry


Battery Management Systems (BMSs)
Bluetooth
Camera modules
HVAC
In-vehicle switches
Lighting
Seat/Mirror control

This is not a definitive list of applications for this product. It represents some of the more common uses.


stAK50h Connectors

Leveraging industry-approved terminal design, the stAK50h Connection System offers unsealed hybrid headers and receptacles to deliver both signal and Ethernet connectivity within a small footprint