| Termination Style | Receptacle Terminal Size | Current |
|---|---|---|
| Through-hole, Reflow | 0.50mm, 1.20mm, 2.80mm | Based on terminal size: 5.0A for 0.50mm 12.0A for 1.20mm 30.0A for 2.80mm |
Features and Benefits
Expanding vehicle functionality demands are increasing terminal requirements for devices and modules. Customers need custom-tooling to maintain design flexibility. The stackable nature of the stAK50h Unsealed System allows easy connection and eliminates custom tooling.
Different terminal strategies and designs in the transportation industry add complexity to the end design of the connector interface, which can lead to mis-mating and faulty connections. The stAK50h Unsealed Connection System’s headers and receptacles are color-matched to enable quick identification and easy assembly. A CPA ensures proper connector mating.
Customers order different circuit connectors for different automotive applications from different sources. This makes the process complex and may cause matching or mating issues. The stAK50h offering ranges from 12-to 56-circuit receptacles which can be used in applications from low-current-signal (5.0A) to high-power applications (30.0A).
Standard USCAR color-coded housings:
Support visual polarization
Expedite assembly of connector systems
PCB-alignment posts for mating headers:
Ensure proper terminal alignment in via-holes of the PCB during assembly
Compliant to USCAR-2 and global automotive OEM standards:
Enables faster time-to-market
0.50mm and 1.20mm terminals developed around NanoMQS and AK (Arbeitskreis) Specifications:
Supports a wide range of low-current signal (4.0A) and Ethernet applications
Applications by Industry
Comfort
Driver assistance systems / convenience
In-Vehicle network
Infotainment systems
Safety / Chassis
This is not a definitive list of applications for this product. It represents some of the more common uses.