As automotive OEMs build the vehicle of the future, they must address the increasing need for more controllers near the engine. The Molex CMC/CMX connector system can help OEMs transform their vehicle architectures and gain a competitive edge.
This innovative family of products offers a wide range of sealed, high density, hybrid, wire-to-board and wire-to-wire off-the-shelf solutions designed to perform in harsh environments and in high-performance applications where currents are needed for up to 21.0A. CMC/CMX products are developed and validated according to the global automotive market’s strictest requirements.