In order to achieve ADAS functionality, a car generally requires more than 5 radars and 6 cameras. In fact, cameras are the most important detecting sensors for ADAS applications. Molex Automotive Camera Backshell Assemblies provide a complete solution that includes the connectors with a FAKRA interface and backshell assembly.
Automotive OEMs will need a fast and effective way to install the additional cameras in next-gen car designs without increasing manufacturing time. Molex Camera Backshell Assemblies provide easy implementation with SMT Jacks with FAKRA interfaces.
To support ADAS applications, cameras will need to be located where they can detect objects outside vehicles. As a result, they will be subject to water spray and dust. Molex Cameral Backshell Assemblies are designed with IPX7 and IPX9K classes to help prevent dust and water ingress.