Skip to main content
High-Speed mini-FAKRA cable assemblies and pre-terminated coaxial cables.

Automotive Connectivity

High-Speed Mini-FAKRA Cable Assemblies – Off-the-Shelf Automotive-Grade Solutions

Off-the-shelf, pre-validated cable assemblies featuring High-Speed FAKRA-Mini (HFM) connectors help accelerate development for automotive camera, antenna and display applications. These plug-and-play solutions are USCAR-49 compliant and available in multiple key codes and lengths. Cables are tested for performance and compatibility with Rosenberger HFM connectors, supporting prototyping and low-volume production with ready-to-ship availability.

Frequencies Data Rate Lengths Available Protocols
Up to 20 GHz Up to 28Gbps 0.5, 1.0, 2.0, 3.0, 5.0m APIX, ASA-ML, Ethernet, FPD-Link III/IV, GMSL 2/3, GVIF, HDBase-T, MIPI A-PHY, PCIe

Cable Assemblies

High-Speed FAKRA-Mini (HFM) Interconnect System

The rugged and compact HFM system supports high-speed data transmission for next-generation automotive applications such as ADAS sensor links, autonomous driving and high-performance infotainment systems. HFM connectors enable data rates up to 28Gbps and frequencies up to 20 GHz in a footprint that is 80% smaller than traditional FAKRA connectors, simplifying system integration and reducing space and weight.