Cable designers are challenged by the demand for high-speed, EMI-immune data transmission over long distances in weight- and space-constrained environments. Longer cables increase size and difficulty, complicating installation and maintenance procedures. Additionally, harsh environmental factors including vibration, temperature extremes and radiation compromise signal integrity.
Complex systems needing extended cables require a streamlined process for easy installation, maintenance and retrofitting. These cables must be radiation-hardened, vibration-resistant and outgassing-compliant for extreme conditions in space and defense applications. Manufacturers also need the flexibility to use copper or fiber cables without pinout adjustments.
AirBorn FOCuS cables deliver high-speed, high-integrity data transmission for aerospace, defense and space systems, supporting data rates of up to 14Gbps per lane. These cables enable design flexibility for manufacturers to use copper or fiber cables in the same pinout configuration. They also embed a fully qualified optical transceiver into the connector housing, eliminating the need for separate board-level transceivers. Multiple points of contact enhance vibration and shock resistance, while the sealed optical path reduces contamination and maintenance. Available as space-rated active optical cables and ruggedized active optical cables, AirBorn FOCuS cables meet NASA and MIL standards for outgassing and EMI performance, making them ideal optical cable solutions.