For rugged industrial applications where electrical reliability is crucial, compact and durable connector solutions are a must. Designers require components that provide consistent performance under extreme vibration, high shock and harsh environmental conditions, while also reducing assembly complexity, cost and potential failure points. In these scenarios, flexible connectors are crucial for saving board space, supporting miniaturized layouts and enabling customization for demanding system requirements.
AirBorn Z Series Compression Interposer Connectors deliver high-density, solderless board-to-board and flexible circuit solutions for mission-critical applications. The patented z-axis compression contact system provides reliable electrical continuity while a wiping action maintains low resistance and eliminates foreign object debris, ensuring long-term performance over repeated cycles. With rigid bodies and precision guide pins, installation is simplified and error-free, supporting repeatable, stable alignment in challenging environments.
For applications that require space efficiency and customization, AirBorn Z Series connectors offer designs up to 175 contacts in two- to seven-row configurations with 0.050" (1.27mm) spacing. Selectively loaded contacts, multiple contacts per cavity for redundancy or power, and custom body shapes are also available. These features allow designers to maximize board space, reduce potential failure points and achieve zero outgassing for complex, high-density assemblies in satellites, helicopters, missiles, medical robotics and other mission-critical systems.