Skip to main content

EXTreme EnergetiC High-Current Connectors

Supporting up to 100.0A per blade and delivering superior current density, the EXTreme EnergetiC Connector System is ideal for next-generation computing applications.

Pitch Circuits Current Voltage
2.00 to 7.65mm  2  to 31  Up to 100.0A  Up to 320V 

PCB Headers

PCB Receptacles

Features and Benefits


The Extreme EnergetiC Connector system is capable of handling up to 60% more current per blade bay than other products on the market, giving customers more current per linear inch.

This connector system is available with vertical and right-angle receptacles and right-angle plug options. Paired with the modular dovetail construction, these products allow for unique solutions for high-power applications.

Modular, Dovetail Construction

Allows parts to be arranged in virtually any signal and/or power configuration. Enables fast-to-market, costeffective production. No special tooling is required

High-Current Contact System

Conveniently available as a single part number which can include up to 10 blade bays. Each individual blade bay is capable of supporting a substantial current of up to 100.0A, offering flexibility and scalability required in high-current applications.

Multiple Mating Levels Available on Power and Signal Contacts

Provides grounding safety FirstMate-Last-Break (FMLB) pin configuration.


Low-power-loss interface design
Ensures optimize power savings while preserving the power loss budget

Rated for resistance to arc
For hot-plug applications

2.00mm pitch signal spacing
Provides design flexibility for use in space-constrained applications

Robust, high-current blades rated up to 320V
Meets voltage requirements for power supply designs

Applications by Industry


EV charging stations
Electric vehicle charging

Power supplies
Rack servers
Servers

Generators
High-voltage power-tool batteries
LED lighting
Power distribution systems
Smart LED screens
Solar batteries

Cellular base stations
Power supplies
Routers
Switches

This is not a definitive list of applications for this product. It represents some of the more common uses.