| Product Category: | Pitch: | Circuits: | Current (MAX per contact): | Voltage: | |
|---|---|---|---|---|---|
| EXTreme Guardian | Wire-to-Board | 11.00mm | 2 - 6 | 80.0A | 600V |
| EXTreme Guardian HD | Board-to-Board | 5.15mm, 5.78mm | 2 - 70 | 80.0A | 125V |
Product Highlights
Features and Benefits
EXTreme Guardian (Wire-to-Board)
Housings accept large gauge wire (up to 6 AWG):
Provides a large current-carrying capacity.
Terminal interface with 6 independent points of contact:
Offers redundant, secondary current paths for long-term performance and reliability.
Positive locking housing:
Ensures secure retention when receptacle and header are mated.
Delivers an audible click to provide feedback that the connector is fully mated.
Fully isolated receptacle terminals and header blades:
Protection against potential damage during handling and mating.
EXTreme Guardian HD (Board-to-Board)
Provides one of the greatest current density solutions:
Current density up to 394.0A per inch.
Configurable Hybrid power/signal connectors:
Provides high-current density in a low-profile package for design flexibility.
Redundant contact design that handles up to 125V:
Supports AC or DC high-voltage applications with the lowest feasible voltage drop and irreversible dissipative power losses.
High temp of 125°C rating (power circuits):
Provides greater margin for customers’ temperature designs.
Overview
Customers continue to require greater high-current densities to meet the growing power requirements in networking and datacom equipment.
The EXTreme Guardian Power Connector System addresses the need for reaching high-current densities (up to 185.0A per inch) in a compact form factor plus provides design flexibility with EMI/RFI shielding, complete overmolded harnesses, and a non-overmolded set of standard harness components (available in 2 to 6 circuits), in wire-to-board configurations.
EXTreme Guardian HD Power Connectors offer configurable hybrid power/signal solutions with increased power in limited footprint spaces. These board-to-board connectors provide more current in a low-profile package for required space savings and design flexibility.
Applications by Industry
EV charging stations
Electric vehicle charging
Power supplies
Rack servers
Servers
Generators
High-voltage power-tool batteries
LED lighting
Power distribution systems
Smart LED screens
Solar batteries
Cellular base stations
Power supplies
Routers
Switches
This is not a definitive list of applications for this product. It represents some of the more common uses.