| Data Rate | Stack Height | Circuits |
|---|---|---|
| 12.5Gbps | 16.00 - 38.00mm | 91 to 351 |
Features and Benefits
Computer, networking and telecommunications OEMs often have designs requiring complicated PCB routing and expensive multilayered boards that can drive up costs. The HD Mezz Mezzanine Connector System allows customers to simplify PCB routing without sacrificing performance. It also enables them to avoid the expense of large, complex multilayer boards.
As designers work to keep up with the growing demands placed on networking and telecommunications infrastructure, space constraints have become an issue. The HD Mezz Mezzanine Connector System provides high contact density with 14 differential pairs per square centimeter, alleviating issues for designs constrained by limited PCB real estate.
Applications
Autonomous driving modules
Infotainment systems
Medical diagnostic equipment
Base stations
High- and midrange-computing equipment
Networking equipment
Routers
Switches
This is not a definitive list of applications for this product. It represents some of the more common uses.