| Circuits/Rows | Termination Style | Current |
|---|---|---|
| Customizable | Press-fit/compliant pin | 8.0A per triad, up to 28Gbps |
Features and Benefits
As evolving telecommunication, industrial automation and medical applications demand higher speeds and smaller form factors, designers need to maximize PCB real estate without sacrificing performance. The NeoPress High-Speed Mezzanine System’s modular design achieves both high- and low-speed signals at 28Gbps with tunable differential pairs (between 85 or 100 Ohms). Designers need only one connector for different speeds; therefore, they create space savings on the PCB.
SMT connectors are permanently affixed, making it virtually impossible to reuse PCBs. Also, when an SMT termination fails, attempting to rework it creates a short. Even though PCBs are expensive and being able to reuse them would create a cost savings, designers are reluctant to use press-fit mezzanine connectors because they typically offer lower signal integrity than SMT. NeoPress* High-Speed Mezzanine System has been engineered to provide compliant-pin termination while minimizing near-end and far-end crosstalk to match the signal integrity of NeoScale™ SMT Connector. The compliant pin enables designers to rework the board when necessary and maximize its use without having to sacrifice signal integrity.
Videos
Applications by Industry
Controller personality cards
NAS towers
Rack-mount servers
Servers
Switches
This is not a definitive list of applications for this product. It represents some of the more common uses.