Skip to main content

Quad-Row Connectors

Quad-Row Connectors are board-to-board products that deliver significant space savings for a range of applications where space is at a premium. Meeting the demands of designers who require compact connector solutions, these connectors allow for easy mating, secure contact and superior reliability in challenging environments. Quad-Row Connectors achieve robust, high-power connectivity in an exceptionally miniature package.

Current Circuits  Height  Width
0.3A signal; 3.0/4.0/9.0A nail 12 to 160 0.50, 0.60, 0.80mm 2.00, 2.40mm

PCB Headers

PCB Receptacles

Features and Benefits


As the demand for smaller components rises, engineers are challenged to meet the requirements for high performance in compact designs. Quad-Row Connectors deliver up to 3.0A in a fine pitch, low-profile design. These connectors meet today’s miniaturization demands without sacrificing performance. 

Quad-Row Connectors also support standard SMT processes and feature an armored and overmolded nail with interior cover, providing a robust package and preventing damage to the connectors. This allows for easy operability, avoiding the risk of connector damage during the mating process. 

For efficient processing, device manufacturers seek high-volume production capabilities. Quad-Row Connectors are packaged in large reel size, facilitating increased manufacturing efficiency and boosting productivity.   

Increased Pin Count

Quad-Row Max Connectors support up to 160 pins and offer a significant advantage in the compact mobile and wearable device market, where high-density packaging is essential. The increased pin count helps reduce the number of components without sacrificing PCB footprint.

Space-Saving Staggered-Circuit Layout

Molex has set a new standard in space-saving connections with Quad-Row board-to-board connectors. As the first-ever staggered circuit layout connector, this groundbreaking product positions pins across four rows at a signal contact pitch of 0.175mm. The result offers 30% space savings over conventional connector designs, while enabling high-density circuit connectivity. ​

Compact Solutions with Enhanced Production Efficiency and Flexibility

Quad-Row Connectors offer a 3.0A current rating to meet customer requirements for high power in a compact design. These products also offer a wide range of circuits for additional functionality and design flexibility. The armored and insert-molded nail with an interior cover provides robustness, and a large reel size (20,000 pcs/reel) facilitates improved production efficiencies, contributing to yield-rate improvement in the customers’ processes.  


Simplifies system design and increases functionality for enhanced performance and capabilities 
More circuits are incorporated into a single connector, reducing the number of connectors needed. 

Offers tremendous space savings and enables ​high-density circuit connectivity
A staggered-circuit layout positions pins across four ​rows at a signal contact pitch of 0.175mm. 

Provides robust protection for the interior cover
An armored and insert-molded nail helps prevent damage to the connectors. 

Videos


Quad-Row Connectors

As the demand for product miniaturization increases, designers want space savings without compromising product performance parameters. Quad-Row Connectors, rated up to 3.0A, are designed with an innovative staggered circuit layout to deliver optimal space savings and high-density connectivity. These high-performance compact connectors increase functionality in a single connector and are well-suited for space-constrained applications.

Applications by Industry


Smartphones
Tablets

Smartwatches
Smart glasses
Earbuds
Virtual reality

This is not a definitive list of applications for this product. It represents some of the more common uses.

Frequently Asked Questions


What are Molex Quad-Row Connectors?

Molex Quad-Row Connectors are high-density, board-to-board connectors featuring four rows of contacts in a staggered-circuit layout. These connectors provide space-saving solutions with up to 30% board space reduction, enabling compact and sleek electronic designs.

What are the key features of Molex Quad-Row Connectors?

Molex Quad-Row Connectors offer a high-density connectivity solution with four rows of contacts in a compact design for space savings. These connectors feature secure locking mechanisms and robust plastic housings for durability. Quad-Row Connectors support high current and voltage ratings and are available in optional shielded versions, reducing EMI for improved signal integrity.

What are the typical applications for Molex Quad-Row Connectors?

Molex Quad-Row Connectors are ideal for space-constrained applications requiring high-density interconnects. These include wearable devices and smart electronics; mobile and handheld devices; consumer electronics including wireless earbuds; industrial and automotive electronics; and advanced technologies such as virtual reality (VR) and mixed reality (MR) headsets.

How do Molex Quad-Row Connectors help save space on PCBs?

With their unique staggered-circuit layout, Molex Quad-Row Connectors deliver up to 30% space savings compared to traditional connectors. This allows engineers to design smaller and sleeker devices without compromising performance.

What is the current rating of Quad-Row Connectors?

Quad-Row Connectors typically support current ratings up to 2.6 to 3.0A per contact, suitable for robust power delivery in compact packages.

What materials and design features enhance the reliability of Quad-Row Connectors?

Durable housing materials provide superior mechanical strength that enhances the reliability of Quad-Row Connectors. Their advanced metal-shielding options help maintain signal integrity by minimizing EMI. The staggered-pin layout reduces crosstalk and interference, enhancing electrical performance.

CONNECTOR DESIGN

Behind the Scenes of Connector Innovation

As devices grow thinner and more complex, traditional connectors can no longer keep pace with rising demands for performance in tight spaces. Learn how Molex engineered the Quad-Row Connector—an ultra-compact, four-row solution—through advanced overmolding, agile prototyping and global collaboration.

Explore Collaborative Innovation