| Pitch | Current | Circuits |
|---|---|---|
| 1.27mm | 4.3A (per circuit) | 4 - 24 |
Features and Benefits
Customers from a variety of industry sectors are asking for a ‘future-proof’ interconnect solution that can support long life-cycles similar to the Milli-GridTM family but with the following requirements: smaller than 2.00mm-pitch size; preferably shrouded; include inter-locking and polarization features; preferably SMT but with options of through-hole variants; higher current density per inch than Milli-Grid connectors.
Building on a comprehensive list of potential customer requirements and soliciting further inputs from the field, Molex developed an array of board-to-board connector solutions to satisfy customer requirements including (but not limited to the following): 1.27mm-pitch (base on a 1.27 by 1.27mm-grid pattern); shrouded housing for maximum terminal protection; unshrouded variants available for greater design flexibility; robust locking mechanism that ensures mating reliability; choice of SMT and through-hole mounting; supports 4.3A per circuit.
Videos
Applications
Car audio
Navigation Systems
Portable electronic devices
Smartphones
Drones
Energy efficient appliances
Home theaters
White goods
Routers
Servers
Switches
This is not a definitive list of applications for this product. It represents some of the more common uses.