| Current | Voltage | Connector Mating Length | IP Rating |
|---|---|---|---|
| Up to 3.0A (2 to 5 pins) Up to 2.5A (6 pins) |
Up to 60V DC | 30.00mm | IP68 |
Features and Benefits
As electric bikes,electric scooters and humanoid robotics evolve, design engineers require more electronics to fit into smaller spaces without compromising reliability. Connectors that comply with stringent standards, such as IP68-level waterproofing, RoHS and UL certifications are necessary to ensure safety and compliance. Designers must meet these growing demands for reliable, long-lasting products that involve minimal maintenance.
Soldered wiring connections are prone to failure in harsh environments, and bulky connectors inhibit efficient routing of cables through compact designs, limiting innovation in product form factors. Hence, there is a need for compact, reliable connectors that simplify cable routing through tight spaces while ensuring environmental protection and design efficiency.
MiniCirc Circular Connectors deliver compact, reliable and high-performance interconnect solutions for space-constrained, high-signal applications. These connectors feature a socket connector and wiring harness that provide stable and reliable connection performance for electric bike systems and humanoid robotics. The robust mating structure provides IP68 protection, resists vibration and affords clear tactile feedback when fully assembled. MiniCirc connectors also feature a small plug diameter of 6.00mm carrying up to six circuits within a shortened body. This provides an ideal form factor for routing cable assemblies through tight spaces, enabling manufacturers to reduce the overall product size.
Applications by Industry
Electric saws and trimmers
Harvesters
Irrigation system sensors
Robotic mowers
Electric bikes and scooters
Golf carts
Motor boats
Quad bikes
Snowmobiles
Charging gums
Charging stations
Portable charging gums
Alarm systems
Lighting strings
Security sensors
Batteries
Inverters
Air conditioners
Heat pumps
Ventilation units
This is not a definitive list of applications for this product. It represents some of the more common uses.
Frequently Asked Questions
What are MiniCirc Circular Connectors?
MiniCirc Circular Connectors are compact, reliable and durable connectors designed for tight spaces and harsh environments. They are ideal for applications like electric bikes, humanoid robotics, outdoor lighting and home energy storage, offering secure electrical connections with environmental protection and easy integration.
What makes MiniCirc Circular Connectors different from the competition?
The crimped wiring in MiniCirc Circular Connectors ensures stable, high-performance connections without the need for soldering. A robust mating structure provides IP68-level protection, resists vibration and offers clear tactile feedback when fully assembled.
How do MiniCirc Circular Connectors create value for manufacturers?
MiniCirc Circular Connectors create value by combining convenience, reliability and ease of use. Their compact size makes threading through pipes simple and efficient, while their unique mating structure provides clear tactile feedback when fully assembled. In addition, color-coded arrow symbols and a poka-yoke design guide enable users to insert the connectors correctly, reducing errors and ensuring secure connections.