High-speed electrical connectors in high-performance aerospace and defense systems require a combination of exceptional signal integrity, rugged reliability, and resistance to electromagnetic interference (EMI) and crosstalk. These interconnects must ensure robust and uncompromised high-speed data transmission in harsh environments subject to shock forces, vibration and extreme temperatures. Connector solutions must also offer flexible formats that support varied system architectures and assembly requirements.
AirBorn microSI connectors deliver proven high-speed data transmission and superior signal integrity, supporting aerospace and defense systems in a compact microminiature D-shaped (Micro-D) interface. These connectors employ a MIL-DTL-83513-qualified contact system that uses four points of contact per pin to ensure robust and stable connections for differential serial buses operating up to 10Gbps. Rugged metal shells, EMI shielding gaskets and independent shell-to-shell grounding minimize EMI and provide mechanical robustness to help withstand severe vibration, shock and temperature extremes. Various configurations include board-mount and cable I/O options, as well as multiple cable protection options and pin counts ranging from 23 to 65. This flexibility enables the AirBorn microSI system to meet diverse system requirements and deliver reliable, high-speed data transmission for a wide range of complex aerospace and defense platforms.