In compact aerospace and defense applications, interconnects must maximize signal and power circuit density to meet strict size and weight constraints. These solutions must also ensure exceptional reliability and consistent electrical connectivity despite vibration, shock and extreme temperatures.
AirBorn RocKet Macro-D Connectors address this need by providing a rugged, high-density, rectangular interface that saves up to 50% of space compared with traditional MIL-DTL-38999 circular connectors. Two-, three-, four- and six-row models deliver a wide range of contact sizes and offer circuits of 3.0 to 42.0A capacity, supporting a variety of power and signal applications. Crimp-removable, customer-terminated contacts simplify maintenance, installation and upgrades, while the tension-based contact system ensures ultra reliable electrical connections for crucial systems despite shock, vibration and extreme temperature cycles. Offering spaceflight heritage and multiple backshell options to simplify system integration, AirBorn RocKet connectors help maximize space efficiency and reduce weight in a variety of aerospace, defense and industrial applications.