| Current | Type |
|---|---|
| 53.0A 105.0A 150.0A |
Braid |
Features and Benefits
Because operator and equipment safety rely on grounding jumpers, OEMs want assurance that the grounding jumpers meet standards and are reliable. However, while many grounding jumper manufacturers claim their products meet UL standards, they don’t have certification. Grounding Jumpers are UL certified, thereby guaranteeing they meet UL standards and ensuring performance reliability.
Grounding jumpers in industrial applications might undergo stress. If the crimp on the grounding jumper isn’t strong enough, it might break loose. Due to fused termination, Molex Grounding Jumpers have solid crimps on both ends with a high pull force. Molex also solder dips the ends to remove air gaps, ensuring that they won’t pull apart from the Jumper.
Applications by Industry
Commercial Vehicles
Agriculture equipment
Heavy-duty construction equipment
Marine vehicles
Railway transport
Trucks, vans and buses
Electrical enclosures
Electrical panel doors
Factory automation equipment
Fences and gate jumpers
Generators and transformers
Mining utilities
Other equipment used in static grounding
Power and utility boards
High-end computers
Servers
This is not a definitive list of applications for this product. It represents some of the more common uses.