| Operating Temperature Range: | Termination Style: | Current: |
|---|---|---|
| -40 to +125˚C | Solder Tail, Screw Mount | 130.0 to 320.0A |
Product Highlights
Features and Benefits
Mounts to a busbar via two holes using customer-supplied machine screws
as well as solder tab options:
Promotes secure fastening to busbar and PCBs.
High-conductivity copper alloy:
Provides superior electrical performance.
Dimensionally compatible with competitive connectors:
Allows for drop-in replacement for second-source opportunities.
Low voltage drop:
Affords minimal heat generation.
Silver plating for lower resistance:
Provides excellent reliability and performance.
Overview
Designers are often faced with system alignment challenges. Sometimes it is difficult to have accurate alignment when mating connectors. PowerPlane Busbar Power Connectors deliver +/- 1.00mm alignment to help ensure correct mating and help prevent potential damage.
Engineers in different industries face limitations when trying to meet design demands. They are challenged, as system requirements vary from one design to another. PowerPlane Busbar Power Connectors provide several different current rating options and attachment methods while utilizing the same separable interface.
Manufacturers often look for supply continuity and additional suppliers for their design options. PowerPlane Busbar Power Connectors meet the needs of a second source by providing direct board and footprint drop-in replacements for competitors’ products.
Applications by Industry
EV charging stations
Battery backup units
Power shelves
Routers
Servers
Storage units
Switches
Base stations
Network interfaces
Networking equipment
Power supplies
Rack-mount servers
Routers
Switches
This is not a definitive list of applications for this product. It represents some of the more common uses.