| Pitch: | Current: | Voltage | Operating Temperature: |
|---|---|---|---|
| 13.58mm | 170.0A | 125V | -40 to +125°C |
Product Highlights
Features and Benefits
Overview
In the ever-evolving landscape of data center design, power density is a critical factor for manufacturers that need to pack more power into products without expanding their physical dimensions. The UltraWize Connectors and Cable Assemblies excel in this aspect by delivering 170.0A of power while featuring a side-exit cable design. This innovation not only removes the need to account for the cable-bend radius but also reduces stack height, providing higher power density. With UltraWize components, design engineers can expect to capitalize on the available space on their PCBs more effectively, ensuring that the power requirements are met without the need for additional space.
Efficiency in production is a key driver for profitability in the manufacturing sector. UltraWize Connectors and Cable Assemblies address this need by offering surface mount technology reflow-capable headers in a user-friendly pick-and-place package. This feature streamlines the manufacturing process, minimizes costs and propels products to the market at an accelerated pace.
Applications by Industry
Servers (GPU)
Switches
This is not a definitive list of applications for this product. It represents some of the more common uses.