| Data Rate | Mated Height | Configuration | Impedance |
|---|---|---|---|
| Up to 224Gbps | 18.50 to 22.80mm | 32 to 64 differential pairs | 92 Ohms |
224G Signal Integrity and Mechanical Reliability for Next-Gen Servers
The rise of AI, machine learning and high-performance computing (HPC), together with ever-increasing data transmission speeds, bring new challenges for data system design engineers. Data rates of 224Gbps PAM-4 require exceptional insertion loss (IL), return loss (RL) and crosstalk performance, pushing the boundaries of PCB trace capabilities. High-speed interconnect designs must adapt to ensure durability and long-term reliability while reducing system complexity, minimizing dependence on PCB coplanarity and simplifying maintenance and upgrades.
Near-ASIC twinax cable solutions can help maintain signal integrity by minimizing IL, RL and crosstalk at 224G data rates. By using mechanically robust connectors that ensure shielding, retention, alignment and mating independent of the PCB, connector-and-cable solutions improve system density, routing flexibility and serviceability.
The CX2-DS connector-and-cable system is engineered to enhance flexibility and reliability for high-density 224G systems in hyperscale data centers, AI servers and HPC applications. The near-package copper connector uses twinax cable to improve signal integrity (SI) and maximize routing flexibility for next-generation architectures. Two-piece connector-and-socket construction ensures superior electrical performance and proper mating independent of PCB coplanarity or compression force, reducing field failures and downtime. The connector design manages alignment, shielding and retention functions, simplifying design work and easing maintenance challenges in high-volume deployments.
Applications by Industry
Server & Storage
Switches
224G
AI and machine learning
This is not a definitive list of applications for this product. It represents some of the more common uses.
Frequently Asked Questions
What system design challenges does the CX2-DS high-speed connector solve?
The CX2-DS high-speed connector addresses the signal-integrity, reliability and serviceability challenges of 224G near-ASIC architectures by reducing dependency on PCB traces and improving overall system reliability. The design’s small footprint, low mated height and robust connector design deliver efficient, consistent interconnect performance that enables dependable, high-volume data center deployments.
How is the Molex CX2-DS surface-mount (SMT) connector different from compression-based cables?
The CX2-DS system uses a two-piece plug-and-receptacle interface with a mechanical wipe to deliver consistent performance without relying on compression force or PCB coplanarity. Integrated screws secure the connector to the socket, ensuring consistent, full mating, independent of the PCB.
How does the Molex CX2-DS near-package copper solution support 224G performance?
The CX2-DS system supports 224G PAM-4 speeds by using individually terminated differential pairs on dual-drain 92-Ohm twinax cable to deliver superior IL, RL and crosstalk performance. Paired with enhanced design features and premium twinax cable, the CX2-DS system provides exceptional high-speed signal integrity for next-generation data centers.