| Speed | Current | Differential Pairs | Mated Height |
|---|---|---|---|
| 112Gbps | 0.75A per pin | 12, 16 | Less than 7.00mm |
Features and Benefits
To accommodate AI-driven demands for increased capacity and functionality, data centers need high-speed data transmission capability in the 112Gbps range, along with the consistent signal integrity needed to enable those speeds. More high-speed channels must fit within a compact space. Alongside this need for miniaturization, components must be robust, permit efficient cooling, and support long-term reliability and simplified maintenance.
These 112Gbps near-ASIC cabled connectivity solutions offer reliability, high performance, and versatility, enhancing system operation for advanced applications. Compact connectors make upgrades easier and maximize PCB real estate, reducing system downtime and future-proofing architecture. Robust construction, improved airflow and easier assembly reduce installation damage, lower maintenance costs and enhance system performance.
Featured Videos
Applications by Industry
AI hardware
Ethernet switches
High-speed cabling to the panel
This is not a definitive list of applications for this product. It represents some of the more common uses.
Frequently Asked Questions
What are the benefits of using a two-piece connection like the MicroBeam system instead of compression attachment?
In addition to reducing installation risk, a two-piece connector solution provides a more robust contact system designed to perform well in challenging environmental conditions.
Can I use the MicroBeam system to connect with other form factors?
Of course! MicroBeam Connectors and Cable Assemblies can be used in BiPass applications to connect with form factors such as SFP, QSFP or OSFP. Likewise, the MicroBeam system can be used in hybrid backplane applications to connect with form factors such as Impulse, Inception or Impel.
What quantity of differential pairs does the MicroBeam product family support?
MicroBeam Connectors are currently tooled in 12- and 16-pair variants, both with a mated height of less than 7.00mm.