| Data Rate | Wire AWG | Backshells | Re-timers |
|---|---|---|---|
| Up to 1.6Tbps | 34 to 26 AWG | OSFP-IHS/RHS, QSFP/DDQ all MSA types | Multiple chip partner options available |
Features and Benefits
As AI workloads drive unprecedented demand for data center capacity, cable solutions must deliver higher data rates, superior signal integrity and exceptional reliability. High-speed cables require extended reach to support diverse within-rack and between-rack configurations, enabling higher bandwidth and throughput while minimizing space constraints and design complexity. Cost control across components and installation remains equally crucial.
AECs leverage integrated retimer technology to transmit high-speed signals over longer distances, across a wide range of data center applications. Retimers restore signal quality and timing integrity at each hop, while hot-swappable form factors reduce system downtime during upgrades and maintenance.
AECs from Molex deliver reliable high-speed connectivity beyond the reach of passive copper cables across 112 and 224G applications, supporting AI-driven capacity upgrades while managing component and installation costs. Fine-gauge wire options ranging from 34 to 26 AWG simplify cable routing and improve thermal management, while compact interconnect form factors maximize port density in space-constrained environments. With multiple retimer configurations and aggregate data rates up to 1.60Tbps, AECs scale to meet the specific performance requirements of modern AI infrastructure.
| Active Electical Cable (AECs) with Re-Timers | ||||||
|---|---|---|---|---|---|---|
| Lane Speed | Bandwidth | Retimer | Form Factor End 1 |
Form Factor End 2 |
Length (m) | Product Brief |
| Straight Cables | ||||||
| 224G PAM-4 | 1.6T | Broadcom | OSFP | OSFP | 1.0 to 3.0 | |
| 224G PAM-4 | 1.6T | Marvell | OSFP | OSFP | 1.0 to 3.0 | |
| 112G PAM-4 | 800G | Marvell | OSFP | OSFP | 1.0 to 7.0 | |
| 112G PAM-4 | 800G | Marvell | QSFP-DD | QSFP-DD | 1.0 to 7.0 | |
| 112G PAM-4 | 800G | Broadcom | OSFP | OSFP | 1.0 to 7.0 | |
| 112G PAM-4 | 800G | Broadcom | QSFP-DD | QSFP-DD | 1.0 to 7.0 | |
| 112G PAM-4 | 800G | Point2 | OSFP | OSFP | 1.0 to 7.0 | |
| 112G PAM-4 | 800G | Point2 | QSFP-DD | QSFP-DD | 1.0 to 7.0 | |
| PCIe 5.0 | 800G | Astera Labs | OSFP-XD | OSFP-XD | 1.0 to 4.0 | |
| Y Cables | ||||||
| 112G PAM-4 | 800G | Marvell | OSFP | 2 QSFP | 1.0 to 7.0 | |
| 112G PAM-4 | 800G | Marvell | QSFP-DD | QSFP | 1.0 to 7.0 | |
| 112G PAM-4 | 800G | Broadcom | QSFP-DD | 2 QSFP | 1.0 to 7.0 | |
Podcasts
Application by Industry
Cloud infrastructure
Edge-computing infrastructure
Enterprise infrastructure
224G
AI and machine learning
High-performance computing
Hyperscale data centers
Routers
Switches
This is not a definitive list of applications for this product. It represents some of the more common uses.
Frequently Asked Questions
What is an Active Electrical Cable (AEC)?
An AEC is a copper cable that uses an electronic re-timer circuit to regenerate signals, enabling a longer reach than passive DACs or linear amplifier-equipped active copper cables (ACCs).
What is the difference between AECs and ACCs?
The main difference is that AECs use a retimer to clean, reshape and amplify signals while ACCs use linear amplifiers that amplify the signal along with any noise. While AECs offer superior signal integrity and can extend transmission distances significantly compared to ACCs, the active cables offer a lower cost option that is better suited for shorter distances where signal integrity is less critical.
How can AECs help with thermal management?
AEC re-timers enable more efficient signal transmission over smaller conductors. This results in cabling from 34 to 26 AWG, allowing increased airflow and reduced thermal issues.