| Data Rate | Standard | Circuits |
|---|---|---|
| Up to 64Gbps PAM-4; 256Gbps per 16x connector | PCIe Gen 3, 4, 5 or 6 (PCIe Gen 6 upgradeable to PCIe Gen 7) | Up to 120 |
Features and Benefits
The rapid growth of connected devices and data-intensive applications like AI and machine learning is leading to demands for higher speeds and more bandwidth in the telecommunications and data center industries. As speeds increase, interconnect solutions must optimize density to limit space requirements while ensuring stable signal integrity in electronically noisy environments.
Flexible, upgradeable and standardized solutions like PCIe-compliant connectors can help data centers meet industry demands. Robust interconnect solutions designed for reliable operation and simplified installation can help reduce downtime and ensure consistent performance. Modular connectors can provide versatile and futureproofed solutions that ensure cost-effective longevity.
The CDFP Connector System delivers up to 64Gbps PAM-4 data speeds, supporting 85 Ohm impedance for PCIe applications up to PCIe Gen 6. Its robust packaging and electromagnetic interference (EMI) shielding provides exceptional signal integrity and long-term reliability in a compact, high-density form factor. It is designed for scalability and upgradeability, using the established SFF-TA-1032 standard to simplify system design.
Applications by Industry
Disaggregated network interface cards (NIC)
Enterprise computing systems
Top-of-rack (TOR) switches
AI & Machine Learning
CXL 2.0/3.0 switching and memory systems
High-performance computing systems
JBOD storage arrays
JBOF storage arrays
Core switches
Routers
This is not a definitive list of applications for this product. It represents some of the more common uses.