| Data Rate: | Lanes: | Industry Standards: |
|---|---|---|
| up to 10 Gbps | 1 | Ethernet, Fibre Channel |
Product Highlights
Features and Benefits
Overview
SFP+ interconnects are designed to support applications for 8 Gbps Fibre Channel and 10 Gbps Gigabit Ethernet. SFP+ interconnects use the same space-per-port as standard SFP interconnects. SFP interconnects are designed to support for 1.125 Gbps Fibre Channel and 2.5 Gbps Gigabit Ethernet applications. In addition to cages, connectors and cable assemblies, Molex offers loopback adapters, lightpipe cover assemblies and sealed optical assemblies for both SFP+ and SFP.
The Sealed SFP optical and electrical integrated assemblies are designed to maximize valuable space on the PCB while providing an environmentally rugged interface. Featuring a panel feed-through design, the assemblies incorporate an internally-mounted SFP cage and related electrical circuitry.
Lightpipes are designed to provide a "link" or "no link" status using LEDs mounted on the PCB. The loopback adapter is a high-performance integrated duplex serial data link for loopback communications.
Applications by Industry
High-end servers
Fibre channel and gigabit ethernet
Networking equipment
Routers and switches
Servers
Storage
Telecommunications hardware
This is not a definitive list of applications for this product. It represents some of the more common uses.