Skip to main content
BradPower

Industrial Solutions

BradPower Connectors and Cable Assemblies

Rugged quick-connect BradPower Connectors and Cable Assemblies support fast, simple and reliable machine-tool installations. With no tooling required and multiple configurations, including multiple sealing and circuit options, the BradPower system offers exceptional flexibility to help streamline maintenance and reduce downtime.

Circuits Voltage (max.) IP Rating Current (max. per Contact)
3 to 4 600V IP67, IP68, IP69k 32.0A

Circular Industrial Cordsets

Circular Industrial Connectors

Industrial Tees and Splitters

Industrial Accessories

Features and Benefits


BradPower Cordsets and Receptacles replace machine hard wiring with a modular, quick-connect system comprised of crush resistant, pre-wired cordsets with factory-molded connectors. The result is a robust, scalable and easy-to-install power distribution system that does not require the specialized tools and labor typically associated with traditional conduit or raceway installations.

BradPower modular components make installation faster, easier and more reliable. Where multiple machines are involved, assembling the systems is consistent and repeatable.

Compared to traditional hard wiring, BradPower modular solutions provide reduced installation costs, simplified connections, increased plant flexibility and reduced commissioning time, providing an overall cost-savings.


Available in 3-pole and 4-pole configurations
Supports single and 3-phase applications

Modular components
Fast, easy installation
Lower operation and maintenance costs

Requires no tools, no pipe bending, no wire pulling, no conduit or raceways
Increased plant flexibility and speed of reconfiguration for maximum production uptime

UL 2237 listed
Approved for motor branch circuit

Standard and alternative keying
Eliminates the potential for wiring errors

IP67, IP68 and IP69k rated
Prevents water ingress during high-pressure washdown

Applications by Industry


Automated machine tools
Distributed motor control
Material handling equipment
Packaging equipment
Robotic systems

This is not a definitive list of applications for this product. It represents some of the more common uses.