| Poles | Voltage (Max.) | Current (Max. per Pin) | IP Rating |
|---|---|---|---|
| 3, 4 | 600V AC/DC | Up to 25.0A | IP67 |
Features and Benefits
From the harsh chemical wash-down of food processing, to the high-temperatures of steel production or the caustic humidity of pulp/paper production, heavy-duty power requirements demand rugged connector products. Quick-Change connectors are constructed to deliver years of uninterrupted performance in these demanding applications. They are available in 2 to 4 pole configurations, with ratings up to 30.0A. Molded in bright yellow, Quick-Change connectors provide enhanced visibility for safety. A positive key alignment reduces the possibility of mis-mating. An IP67 seal keeps out water and contaminants.
Sealed to an IP67 rating
Prevents the entry of water during temporary submersion at a limited depth
UL recognized
Meets agency approval for safety and reliability
Safety yellow color
High visibility of electrical component for safety
Rated up to 30.0A
Ideal for motors and other high-amperage devices
Standard nylon coupling nut and receptacle shell
No hardware corrosion
Available in 2, 3 and 4 pole configurations
Supports a wide variety of applications
Applications
Conveying, packaging, sortation systems
Cooling fans
Grinders
Saws
This is not a definitive list of applications for this product. It represents some of the more common uses.