Skip to main content
Image

2.00mm I/O Connectors

2.00mm I/O Wire-to-Wire and Wire-to-Board Connectors, in 6-, 8- and 10-circuit options are compatible with through-hole and surface-mount PCB layouts, feature auto-mounting and are ideal for industrial-control applications.

Product Highlights


Current: Circuit Sizes: Industries:
0.5A – 2.0A6, 8, 10Industrial and
Industrial Automation

Features and Benefits


6 and 10-circuit PCB socket in straight and right-angle orientation:
Offers design flexibility

Auto-mounting option:
Saves time and improves operation efficiency

Stand-off design for reflow soldering:
Improved soldering process

Overview


The Industrial Automation market is moving towards auto-mounting for increased production, efficiency and cost savings. Molex’s 2.00mm I/O Connectors have an improved tray design to facilitate the transition from manual to auto-mounting.

Molex's 2.00mm I/O Connector System is available in 6-, 8- and 10-circuit options. The 6- and 10-circuit connector systems feature auto-mounting and reflow-soldering for wire-to-wire applications. Additionally, the 6-circuit option conforms to the IEEE 1394 standard, making this system ideal for industrial control applications.

Applications by Industry


Controllers and amplifiers
Encoder for motors
Servo motors
Servo motor controller and amplifier

This is not a definitive list of applications for this product. It represents some of the more common uses.