Compact aerospace, defense and industrial systems require versatile electrical connectors that maximize space usage and minimize weight, while ensuring highly reliable and consistent electrical connections. In these applications, resistance to vibration and extreme temperatures is crucial to ensuring consistent performance and preventing connection failures that could be catastrophic.
Robust micro-strip connectors help designers optimize board space by using rugged, no-frills connections designed to withstand harsh environments. Durable, mil-grade electrical interfaces help prevent connection failures and enhance overall system reliability. Connection systems designed with multiple configurations and mounting options help accelerate design work, reduce labor costs and simplify assembly operations.
AirBorn AirStrip Micro-Strip Connectors combine small size and low weight with a rugged design that withstands vibration and temperature extremes. These connectors use a MIL-DTL-83513-qualified contact system with four points of contact per pin, the same system used in AirBorn M Series connectors, ensuring exceptional reliability in harsh conditions. A variety of orientation, hardware and mounting options, with two to 60 cylindrical contacts and visible contact alignment, help enhance design flexibility, streamline assembly operations and minimize installation errors.