Skip to main content

AirBorn R Series MIL-DTL-55302 0.075" Rectangular Connectors

Rugged and field-proven, AirBorn R Series MIL-DTL-55302 0.075" Rectangular Connectors feature a compact layout with 0.075" (1.91mm) contact spacing and a vibration-resistant four-point contact system to provide a reliable connection solution ideal for extreme environments. A broad array of termination, configuration and mounting options helps meet challenging design requirements in space-constrained aerospace and defense applications. These high-density, military-grade rectangular connectors meet or exceed stringent MIL-DTL-55302 specifications for performance in extreme temperatures, moisture, and shock- and vibration-prone conditions.

Board-to-Board Connectors

AirBorn R Series rectangular board mount receptacle in vertical orientation with mounting ears.

I/O Connectors

AirBorn R Series rectangular connector with removable cable mount plug.

Features and Benefits


In crucial aerospace and defense systems, interconnects must maintain exceptional electrical integrity and mechanical reliability despite extreme temperatures, vibration and environmental stress. These connections must also be high-density in order to optimize the use of limited space while offering flexible termination and circuit-count options to support diverse architectures and enable scalability.

Using high-density PCB connectors qualified to MIL-DTL-55302 specifications ensures the components are reliable and durable enough for aviation, defense and space applications. Solutions meeting this specification also enhance flexibility and simplify maintenance by supporting interchangeability with other compliant connectors.

Molex’s AirBorn R Series MIL-DTL-55302 0.075" Rectangular Connectors are rugged, high-density and high-reliability connectors qualified to stringent MIL-DTL-55032 specifications. These connectors have flight heritage and a proven record of success in space-constrained aerospace, defense and space applications, including use on the space shuttles, Mars Rovers and numerous defense platforms. A four-point contact system enhances durability and helps ensure stable electrical connections in high-vibration and high-shock conditions. Multiple termination options, configurations and circuit counts from 10 to 604 contacts contribute to the design’s versatility and support scalable system density, while a 0.075" high-density contact pitch enables use in compact devices.

MIL-DTL-55302 Qualification

Designed for aerospace and defense systems requiring verified ruggedness and long-term reliability, AirBorn R Series connectors meet or exceed stringent military specification MIL-DTL-55302 for performance in applications subject to extreme temperatures, vibration, shock and moisture. These connectors are also interchangeable with other compliant MIL-DTL-55302 connectors, simplifying inventory and maintenance challenges.

Ruggedized Design for Extreme Environments

The contact design features four points of contact, helping ensure consistent electrical connectivity, enhance signal integrity and reduce the risk of intermittent connectivity in essential systems and harsh aerospace or defense environments.

Flexible Customization Options for Termination and Mounting

These connectors support solder-cup, plated through-hole, crimp-removable contacts, press-fit compliant, card-edge, surface-mount and flexible-circuit terminations. This enables flexible integration with a variety of PCB architectures, reducing design complexity and shortening assembly time.


Improves system scalability and facilitates compact layouts
The high contact density, with 0.075" (1.91mm) between contacts for 10 to 604 contacts, allows for easy scaling of complex systems and reduces size and weight.

Supports diverse signal and power requirements in a single design
Multiple configurations including two-, three-, four- and six-row options support a variety of applications using a common form factor, reducing design and validation time.

Reduces the risk of damage during frequent mating cycles
Connector-saver models are available to help protect PCB pins from damage in high-cycle applications, minimizing maintenance costs and downtime.

Enhances reliability in extreme conditions
A proven history of deployment in manned spaceflight, satellite platforms and high-performance systems worldwide underscores the connector’s robust design and ability to prevent failures in challenging environments.

Streamlines assembly operations
Factory pre-terminated cable assemblies are available in numerous configurations, reducing the complexity of assembly operations and enhancing consistency in performance.

Enables use in a wide range of aerospace and defense applications
The lightweight yet durable plastic body construction is suitable for a variety of environments and devices subject to size and weight constraints.


AirBorn R Series and W Series MIL-DTL-55302 Rectangular Connectors 

Ultra-compact AirBorn R Series MIL-DTL-55302 Rectangular Connectors are rugged, mission-critical connectors available in a variety of configurations for customization. High temperature versions are available for specialized avionics and downhole applications requiring extreme thermal resistance. Rugged metal shell housing and 3-point contact design ensure superior durability under vibration, shock and environmental stress, making these connectors ideal for aerospace and defense systems.

Applications by Industry


Avionics
Commercial airplanes
Engine control systems
Helicopters
Radar systems
Unmanned aerial vehicles

Avionics
Engine controllers
Head-mounted displays
Missile systems
Radar systems
Robotics
Torpedoes
Unmanned vehicles

Oil and gas downhole equipment

Launch systems
Satellites

This is not a definitive list of applications for this product. It represents some of the more common uses.

Frequently Asked Questions


What is an AirBorn R Series MIL-DTL-55302 0.075" Rectangular Connector?

The AirBorn R Series MIL-DTL-55302 0.075" Rectangular Connector is a ruggedized, rectangular PCB connector qualified to MIL-DTL-55302 specifications for use in extreme aerospace and defense environments. The four-point contact system helps ensure reliable, vibration-resistant electrical connectivity.

What termination options are available with AirBorn R Series connectors?

Multiple termination options are available, including solder cup, plated through hole, crimp removable (30 to 20 AWG), press-fit compliant, card edge, surface mount and flexible circuit ready.

How does the four-point contact system improve connector performance?

The four-point contact system provides enhanced vibration resistance and consistent electrical contact under shock forces, vibration and mechanical stress. It also minimizes signal loss and intermittent connection loss in essential systems.

What contact densities and configurations do AirBorn R Series connectors support?

AirBorn R Series connectors are available with 10 to 604 contacts and in two-, three-, four- and six-row configurations, enabling vast design flexibility.

What environments are AirBorn R Series connectors designed to handle?

These connectors are designed to withstand extreme temperature ranges, severe vibration, shock forces, moisture and other harsh conditions typical in aerospace and defense applications.

Can AirBorn R Series connectors be used in both commercial and military aerospace applications?

Yes, the MIL-DTL-55302 qualification and field-proven reliability of the AirBorn R Series connector design allow use in commercial aircraft, military aircraft, space exploration, defense systems, deep-sea exploration and more.