Supporting evolving system demands by leveraging flexible configurations and compact, high-density designs is a challenge for designers. They also require products that achieve reliable connector performance in harsh environments exposed to shock, vibration and extreme temperatures. Ensuring long-term reliability and compliance with stringent industry and military standards is another challenge designers face.
AirBorn W Series rectangular connectors are MIL-DTL-55302 qualified, rugged connectors that have a legacy spanning space shuttles, Mars Rovers and leading satellite platforms. These military-grade rectangular connectors have three ultra-reliable points-of-contact per connection, which enhance signal integrity and reduce the risk of intermittent failures due to extreme environments. For design flexibility, these connectors offer a wide array of termination options: through hole, solder cup, crimp removable (22 to 20 AWG), flexible circuit ready, hybrid signal and coax, card-edge, right-angle, I/O and connector-saver models.
AirBorn W Series MIL-DTL-55302 0.100" Rectangular Connectors are available in multiple row options and support three to 208 contacts, enabling high-density layouts. With proven flight heritage for maximum confidence, their plastic body construction allows for weight reduction without compromising durability.