Skip to main content
Molex Battery Cable Lugs.

Battery Cable Lugs

Providing vibration-resistant mechanical connections for battery cables, Molex Battery Cable Lugs minimize voltage drop and simplify maintenance in automotive, marine, solar, telecom and industrial systems. The seamless barrel is designed for easy cable insertion and industry-standard crimp tools. Lugs are available with tin plating, offering superior corrosion protection for harsh environments.

Wire Size Style Stud Size Barrel Style
8 AWG to 4/0
(8.50 to 120.00mm²)
Plated or unplated ring tongue 10 (M5) to ½” (M12) Seamless

Plated

Unplated

Solderless Terminals

Meeting a wide variety of termination requirements, Molex Solderless Terminals encompass a broad range of industrial-grade solutions that provide secure connections and minimize failures in distribution, grounding and control wiring. Explore a variety of crimp-based solderless terminal styles that reduce accidental disconnections in vibration-prone environments and shorten maintenance times.