Skip to main content
Molex closed-end connectors

Closed-End Connectors

For simple and durable wire termination, closed-end connectors deliver an insulated finish that supports vibration-resistant reliability and easy rework. Closed-end connectors minimize installation complexity, shorten assembly times, reduce safety risks and help prevent inadvertent disconnections for pigtail splicing and multi-wire applications.

Wire Size Insulation Packaging Type
22 to 6 AWG Nylon (PA), none Adhesive tape on reel, carton

Insulated

See and Splice

Wing Lock

Solderless Terminals

Offering a broad portfolio of rugged wire-termination styles suitable for diverse applications, Molex solderless terminals reduce installation time and help prevent connection failures. In addition to closed-end connectors for capping or combining wire ends, terminal options include rings, spades, quick disconnects, butt splices and parallel splices.