Skip to main content
Molex Flag Terminals

Flag Terminals

Molex Flag Terminals are right-angle, quick-disconnect terminals that reduce bend stress and increase clearance in tight enclosures, improving harness routing and serviceability. These terminals provide reliable electrical performance with low resistance, insulation options, strong retention and multiple crimp styles, ensuring fast push-on connectivity for appliance and industrial applications.

Wire Size Tab Thickness Tab Width Packaging Type 
22 to 10 AWG  0.51, 0.81mm 4.75, 6.35mm Adhesive tape on reel, carton, reel

Avikrimp (Tin-Plated Brass Sleeve)

InsulKrimp (Rigid PVC Sleeve)

Krimptite (Butted Seam)

VibraKrimp (Double Crimp)

Solderless Terminals

Flag Terminals provide an efficient right-angle design for tight-space applications, but most systems require multiple terminal orientations and styles. Molex offers a broad range of solderless terminals that meet diverse design requirements for wire gauge, insulation type, plating, environmental challenges and crimp tooling types.