Skip to main content
High-temperature, solderless, closed wire terminals.

Solderless Terminals

High-Temperature Wire Terminals

Rugged and durable High-Temperature Wire Terminals from Molex ensure reliable electrical connectivity at elevated temperatures and comply with high-temperature UL, CSA, ISO and SAE industry standards. These robust terminals use materials and plating suitable for temperatures from +150 to +650°C, resist corrosion and oxidation for long-term stability, and permit fast installation and easy inspection. 

Wire Size Operating Temperatures Stud Size Barrel Type
22 to 10 AWG Up to +650°C 1/4" (M6), #6 (M3.5), #8 (M4), #10 (M5) Closed, closed-brazed

Krimptite (Butted Seam)

VersaKrimp (Brazed Seam)

Solderless Terminals

Solderless terminals provide rugged mechanical and electrical reliability, fast and secure assembly without the need for soldering, and a wide range of materials and styles to support wire-to-wire and wire-to-board applications in a variety of conditions and industries.