Skip to main content
Molex Loxon quick disconnect terminals.

Loxon Locking Quick Disconnect Terminals

Loxon Locking Quick Disconnect Terminals are push-on receptacles with an integrated locking mechanism that provides a solid connection to the mating male tab, reducing accidental disconnects from vibration, handling or pull forces. Designed for fast, solderless wire termination and efficient assembly, Loxon terminals are commonly used in appliance and industrial equipment where quick-disconnect convenience is needed, and increased connection security is crucial.

Wire Size Current Operating Temperatures Mates With
20 to 10 AWG Up to 24.0A Terminal: -40 to +149°C
Housing: -40 to +105°C
6.35 by 0.81mm disconnect 5.00, 3.00, 2.50, 1.50, 1.00 or 0.50mm²

Insulator Housing

Locking Terminal

Molex Solderless Terminals

Users require a complete termination strategy, not just a simple locking quick disconnect. Loxon Locking Quick Disconnect Terminals not only solve retention challenges at crucial points, but also help users properly match terminals across the rest of the harness to help prevent intermittent faults. Compare a range of Molex solderless terminals including Loxon and other quick disconnects, flags, piggybacks, rings, spades and splices to finish the design.