Skip to main content
Metric ring and spade terminals.

Metric Ring and Spade Terminals

Molex Metric Ring and Spade Terminals provide a precise mechanical fit for tight spaces while ensuring low contact resistance and highly reliable electrical connections. Engineered from high-performance materials, these crimp-ready terminals offer outstanding durability in harsh environments.

Wire Size Operating Temperatures Stud Size Barrel Type
0.5 to 6.00mm2 -55 to +105°C (Avikrimp)
-55 to +149°C (VersaKrimp)
2.50 to 10.00mm Closed, closed-brazed, open

AviKrimp (Tin-Plated Brass Sleeve)

InsulKrimp (Rigid PVC Sleeve)

Krimptite (Butted Seam)

Perma-Seal (Heat Shrink Sleeve)

VersaKrimp (Brazed Seam)

VibraKrimp (Double Crimp)

Solderless Terminals

Solderless terminals from Molex enable reliable, fast and solder-free connections that improve production efficiency and reduce thermal risks associated with soldering processes. Their mechanical integrity and low contact resistance deliver robust wire-to-wire and wire-to-board connections in demanding environments. Engineered for high mechanical and electrical reliability, these terminals are suitable for a wide range of applications, including industrial machinery and consumer electronics.