Skip to main content

Parallel Splice Connectors

Ideal for compact wire-to-wire terminations that create tap, branch or multi-wire connections within the harness, parallel splice connectors are well suited for high-volume assembly and repeatable termination. Molex parallel splice connectors simplify design challenges by providing multiple material, plating and insulation options that help mitigate the effects of environmental exposure and prevent failures caused by shock or vibration.

Wire Size Barrel Type
22 to 4/0 AWG Closed, closed-brazed

InsulKrimp (Rigid PVC Sleeve)

NylaKrimp (Rigid Nylon Sleeve)

VersaKrimp (Brazed Seam)

Solderless Terminals

In addition to parallel splices for branch points in harnesses, solderless terminals of various other types provide fast, rugged and repeatable solutions for end terminations. Molex offers a broad selection of solderless crimp terminations such as rings, spades and quick disconnects, meeting diverse application requirements for wire gauge, insulation and plating.