Skip to main content
Molex Quixon Quick-Disconnect Terminals.

Quixon Low Insertion Force Disconnects

Providing stable long-term performance and reliable electrical contact, Quixon low insertion force quick disconnects use tuned contact geometry to minimize insertion force, ensure smoother mating than standard quick disconnects and resist vibration-related fretting. The flared-barrel design supports consistent crimping for a wide range of wire sizes. Fast, tool-free mating/unmating reduces installation time and mitigates assembly errors for wire-to-tab connections in tight or high-throughput environments.

Wire Size Tab Thickness Tab Width Packaging
22 to 10 AWG 0.41mm 7.87mm Embossed tape on reel, carton, reel

Avikrimp (Brass Sleeve)

InsulKrimp (Rigid PVC)

Krimptite (Butted Seam)

Solderless Terminals

The broad portfolio of Molex solderless terminals provides fast assembly and secure electrical connectivity for robust wire-to-wire and wire-to-board applications in a wide variety of markets. Optimized designs and special corrosion-resistant alloys help maintain low contact resistance and reduce failure rates in harsh environments, while features that facilitate inspection and quality control help simplify maintenance and validation.