Skip to main content

Ring Terminals

Molex Ring Terminals are available in a broad range of stud sizes and wire gauges, simplifying selection. Robust designs accommodate tight installation spaces, while protective plating improves resistance to corrosion, heat and mechanical stress. Featuring crimp-friendly barrels, color-coding and inspection windows, these terminals enable fast, consistent assembly and visual confirmation.

Wire Size Barrel Type Stud Size Packaging
22 to 4/0 AWG Closed, closed-brazed, open 1-2 (M2) to 3/4" (M18) Adhesive tape on reel, carton, reel

Avikrimp (Brass Sleeve)

InsulKrimp (Rigid PVC Sleeve)

Krimptite (Butted Seam)

NylaKrimp (Rigid Nylon Sleeve)

Perma-Seal (Heat Shrink Sleeve)

VersaKrimp (Brazed Seam)

VibraKrimp (Double Crimp)

VibraKrimp Open Barrel Ring

Solderless Terminals

Supporting robust wire-to-wire and wire-to-board connections, Solderless Terminals from Molex provide secure connections and quick, solder-free assembly, improving production efficiency. With advanced materials and robust designs that resist corrosion, oxidation and thermal degradation, these terminals ensure stable performance at elevated temperatures across a wide range of applications.