Skip to main content
Molex wire pin connectors.

Wire Pin Connectors for Terminal Block Applications 

Designed for repeatable, high-throughput assembly, wire pin connectors from Molex are available in multiple wire gauges and material/plating options to support a variety of performance needs. These solderless, crimp-style pin connectors terminate a wire into a “pin” contact, for mating with a socket/receptacle or inserting into connector housings and terminal blocks. Molex wire pin connectors provide a compact, reliable electrical interface for wire-to-wire or wire-to-board connections, especially where cylindrical contacts support stable mating and easy insertion.

Wire Size Material  Termination Interface Style Packaging 
22 to 10 AWG Tin-plated copper  Crimp or compression Adhesive tape on reel, bag, carton

Avikrimp (Brass Sleeve)

InsulKrimp (Rigid PVC Sleeve)

Krimptite (Butted Seam)

Solderless Terminals

Harnesses require end terminations such as rings, spades and quick disconnects, regardless of parallel splice handling. Molex solderless terminals provide fast, repeatable crimp termination without solder, typically using related tooling and selection criteria (wire gauge, insulation, plating).