| Circuits: | Current (MAX): | Voltage (MAX): | Ingress Protection: |
|---|---|---|---|
| 2 - 12, 16 | 40.0A | 600V | IP67 |
| Circuits: | Current (MAX): | Voltage (MAX): | Pitch (mm): |
|---|---|---|---|
| 2 - 3 + ground | 30.0A | 300V | 10.10 - 10.60mm |
| Circuits: | Current (MAX): | Voltage (MAX): | Ingress Protection: |
|---|---|---|---|
| 2 - 12, 16 | 40.0A | 600V | IP67 |
| Circuits: | Current (MAX): | Voltage (MAX): | Pitch (mm): |
|---|---|---|---|
| 2 - 3 + ground | 30.0A | 300V | 10.10 - 10.60mm |