| Current | Durability | Operating Temperature |
|---|---|---|
| 1.0A/pin | 1,000 Cycles | -35 to +65°C |
Features and Benefits
Reliability and durability in product design are vital, especially in medical settings where device failure can have serious consequences. Connectors must be robust and dependable for optimal electrical performance. There is also the need for increased functionality in connectors and higher voltage densities tailored for specific device requirements and applications. Additionally, enhanced resistance to sterilization processes without compromising connector integrity is crucial for device longevity.
Customers need better electrical performance by minimizing signal loss or interference for accurate device operation. Design engineers require greater design flexibility and functionality to meet integration demands. To avoid contamination, connectors need to be more durable, withstanding high temperatures and rigorous cleansing cycles.
Phillips Medisize, a Molex company, addresses these needs with TheraVolt Medical Connectors. Featuring a high pin count and high voltage clearance, they enable the design of devices with multiple therapy options and enhanced functionalities. These connectors support complex functions and facilitate data collection across various platforms, allowing for customizable configurations. This cross-platform compatibility simplifies device integration. Crafted for dependability and durability, TheraVolt Medical Connectors withstand multiple autoclave cycles and feature hyperboloid contacts for high-mating cycle applications, making them robust solutions for the medical field.
Applications by Industry
Cardiovascular catheter components,
Diagnostic equipment
Electrophysiology
Endoscopes
Ultrasound equipment
This is not a definitive list of applications for this product. It represents some of the more common uses.
Frequently Asked Questions
What are TheraVolt Medical Connectors?
TheraVolt Medical Connectors are circular connectors used in electrophysiology systems, endoscopes and diagnostic equipment. These connectors feature a high pin count for design flexibility and enable the integration of more functionalities in medical devices.
Can TheraVolt Medical Connectors be customized?
Yes, these connectors can be customized for specific pin counts and precise electrical needs. We can also provide customized cable assemblies to meet distinct customer needs.
What voltage can this connector handle?
The power contacts are spaced to handle 2.2kV based on creepage and clearance; however, larger voltage capabilities are possible with custom spacing in a new pin insulator configuration.
How many mating cycles can this product support?
The initial design uses a hyperboloid signal terminal capable of up to 30,000 mating cycles.
What is the maximum or minimum pin count you can support with this product family?
This medical connector is designed for 68 to 220 contacts.