Skip to main content

CP Connectors

Designed with enhanced safety measures and optimized for assembly efficiency, CP Connectors offer a versatile family of robust interconnect solutions that support wire-to-wire, wire-to-board and panel-mount applications. Color-coded mating and polarization keys help prevent mis-mating, while retainers and moisture protection ensure secure, reliable performance. An inertia lock with tactile/audible feedback enables durable connections in demanding environments, making these connectors ideal for consumer and industrial applications such as home appliances, HVAC systems and industrial equipment.

Current Pitch Circuits Operating Temperatures
Up to 12.5A 2.50, 3.30, 4.50 and 6.50mm 2 to 12 -40 to 105°C

Connector Housings (Black, Natural)

Molex CP-2.5 Wire-to-Wire Receptacle.

Connector Housings (Colors)

PCB Headers

Crimp Terminals

Connector Accessories

Molex CP-2.5 Terminal Position Assurance (TPA) Retainer.

Cable Assemblies

Molex CP-3.3 Cable Assembly.

Features and Benefits


Manufacturers struggle with mis-mating and wiring errors in complex systems with multiple connectors of similar design. Other challenges include intermittent connections, field failures and long-term reliability risks that can increase cost and safety hazards. Engineers also need solutions for balancing design flexibility and performance requirements.

Robust connector mating features with various configuration options enable design flexibility for systems with multiple connectors and promote error-free assembly. Verified terminal seating and secure retention ensure consistent electrical performance across applications and environments. Connector solutions that adapt to different pitch, power and layout requirements without compromising reliability promote scalable designs and efficient production.

CP Connectors offer full keying with color-coded housings across multiple pitch options (2.50, 3.30, 4.50 and 6.50mm), enabling flexible system design, helping prevent mis-mating and simplifying identification in complex assemblies. Terminal position assurance (TPA) retainers provide secondary locking to confirm full terminal insertion and help protect against vibration, moisture ingress and terminal back-out. Additionally, these Glow Wire-capable connectors feature inertia locking with audible/tactile feedback, combined with multiple configurations (wire-to-wire, wire-to-board and panel mount versions) and high-temperature/potting compatibility. This enables reliable connections across diverse applications while supporting efficient, high-volume assembly.

CP Connector Selection Guide


 

Connectors Pitch Current Circuits Wire Gauge Style Operating Temperatures Colors
CP‑2.5 2.50mm Up to 3.0A 2 to 8 28 to 22 AWG Wire-to-wire -40 to +85°C Natural, black, red, blue
CP‑3.3 3.30mm Up to 8.5A 2 to 6
4 to 12
28 to 22 AWG
22 to 18 AWG
Wire-to-wire
Wire-to-board
-40 to +105°C Natural, black, red, yellow, blue, green, pink, grey, orange, violet
CP‑4.5 4.50mm Up to 10.0A 2 to 6 26 to 16 AWG Wire-to-wire -40 to +120°C Natural, black, red, yellow, blue, orange, green, grey
CP‑6.5 6.50mm Up to 12.5A 2 to 6 26 to 16 AWG Wire-to-wire
Wire-to-board
-40 to +120°C Natural, black, red, blue, pink, brown, grey, mint, purple

 

 

Color-Coded and Mechanically Keyed for Secure Mating

In systems with multiple similar connectors, improper mating during assembly and servicing is highly probable and can lead to wiring errors, electrical shorting and costly rework. Featuring color-coded housings combined with mechanical keying and polarization, CP Connectors help eliminate mis-mating risks by enabling clear visual identification and accurate mating, ensuring faster, safer assembly in complex, multi-connector applications.

TPA for Stable, Reliable Connections

To avoid intermittent electrical contact, costly rework or latent field failures, CP Connectors ensure terminals are fully seated and secured before final assembly, improving long-term reliability. TPA retainers provide secondary locking of crimp terminals, confirming proper insertion while helping protect against vibration effects and moisture ingress.

Secure, Verified Mating

CP Connectors provide clear confirmation of full engagement, helping operators quickly verify secure connections during assembly, even in high-vibration environments. Inertia locking with low insertion force and an audible/tactile “click” ensure connectors are fully seated, delivering consistent mating performance and improved connection reliability.


Provides exceptional protection by mitigating hazards in safety-critical applications
CP-3.3, -4.5 and -6.5 Connectors are Glow Wire capable, meeting global safety standards.

Improves environmental health and safety by reducing contamination
Halogen-free options allow for environmentally friendly manufacturing.

Enables secure mating for reliable performance
The positive-lock latch design lowers the possibility of incomplete mating that prevents full engagement.

Provides strain relief at terminations to avoid connector damage and electrical failure
An integral beam supports both ends of the connector housing to help prevent wire snagging.

Ensures accurate mating for increased performance reliability
Polarization keys on CP-3.3, -4.5 and -6.5 connector housing ribs help prevent mis-mating, which can cause electrical shorting.

Videos


Low-Power and Signal, Potting-Capable Headers

Protecting PCB-mounted connectors in harsh environments, CP Connectors from Molex are potting capable to help prevent corrosion, avoid contamination and improve physical stability. These connectors safeguard the PCB and interface from ingress and increase resistance to shock and vibration. Learn more about how CP Connectors support reliable performance in applications such as washing machines, dishwashers and other environments where moisture protection is crucial.

Colored, Mechanically Keyed Products

Complex assemblies with multiple, similar connectors increase the risk of mis-mating, wiring errors, electrical shorting and costly rework during assembly or servicing. CP Connectors combine color options, polarization keys and keyed housings to help prevent mis-mated connections, improving assembly accuracy and supporting faster, safer production in multi-connector applications. Learn more about how color-coded housings and mechanical keying help operators quickly identify the correct mating pair, ensuring connectors are mated properly for exceptional performance.

CP-4.5 Wire-to-Board Connector System

Engineers need high-current, wire-to-wire connector options that support secure PCB connections while maintaining assembly speed and reliability in demanding applications. CP-4.5 wire-to-wire connectors from Molex help designers standardize a color-polarized, keyed connector platform with positive inertia locks and latch designs for secure mating. These connectors are Glow-Wire capable in a 4.50mm pitch, supporting up to 10.0A for reliable power connections in appliance, HVAC and industrial systems.

Applications by Industry


Air conditioners
Countertop appliances
Dishwashers
Dryers
Microwaves
Oven
Refrigerator
Washing machine

Automotive lighting

Commercial HVAC systems
Residential HVAC systems
Water heaters

Industrial robotics

Autoclaves

Hyperscale data centers
Servers

This is not a definitive list of applications for this product. It represents some of the more common uses.

Frequently Asked Questions


What are Molex CP Connectors and what configurations are available?

CP Connectors are wire-to-wire and wire-to-board interconnect systems designed to provide accurate mating and reliable power delivery in consumer, home appliance and industrial applications. The CP family includes multiple configurations: CP-2.5 (2.50mm pitch, wire-to-wire versions), CP-3.3 (3.30mm pitch, wire-to-wire and wire-to-board versions), CP-4.5 (4.50mm pitch, wire-to-wire versions), and CP-6.5 (6.50mm pitch; wire-to-wire, wire-to-board and panel-mount versions). These options enable engineers to select the appropriate solution based on space, current requirements and application environment.

What current ratings and pitch sizes do CP Connectors support?

The CP connector family is available in 2.50, 3.30, 4.50 and 6.50mm pitches, supporting a wide range of electrical requirements. Higher-pitch variants such as CP 6.5 support currents up to 12.5A, while smaller pitches are suited for lower-current applications. This flexibility allows engineers to balance power density, board space and performance requirements when selecting a connector.

How do CP Connectors help prevent mis-mating and wiring errors?

CP Connectors are designed with color-coded housings and mechanical polarization keys, ensuring only correct mating combinations are possible. Connectors with mismatched colors or keying features physically cannot mate, significantly reducing the risk of wiring errors, electrical shorting and costly rework. This makes them especially valuable in high-volume manufacturing and multi-connector systems.

How do color-coded CP Connectors improve assembly in multi-connector systems?

The CP Connector portfolio offers up to 12 housing colors, enabling clear visual identification of mating pairs during assembly and servicing. In applications with multiple connectors, such as appliances and HVAC systems, this color differentiation helps operators quickly match the correct connections, improving assembly speed, accuracy and serviceability.

What locking features do CP Connectors offer, and how does inertia locking work?

CP Connectors incorporate both positive locking and inertia locking mechanisms to ensure secure mating. The inertia lock design enables low insertion force engagement with a tactile and audible “click,” confirming full connector seating. This feature helps prevent incomplete mating while improving assembly efficiency and connector reliability in use.

Are CP Connectors suitable for applications with vibration and thermal cycling?

Yes, CP Connectors are widely used in applications such as washing machines, dishwashers, dryers and HVAC systems where vibration and thermal cycling are common. Their secure locking, terminal retention and robust housing design help maintain reliable electrical connections, reducing the risk of issues such as fretting corrosion and intermittent contact failures over time.

Are CP Connectors suitable for moisture-prone or harsh environments?

Yes, CP Connectors are potting capable, making them suitable for environments exposed to moisture, liquids or contaminants. Potting helps protect the PCB and connector interface from ingress while improving resistance to shock and vibration. This is particularly important in appliance applications such as washing machines and dishwashers, where environmental protection is crucial.

What safety and environmental standards do CP Connectors meet?

CP Connectors are designed to meet global safety and environmental requirements, including Glow Wire capability and halogen-free materials. These features make them suitable for use in consumer and industrial applications that require compliance with safety standards related to fire resistance and environmental regulations.

When should I choose CP Connectors over other wire-to-board connector systems?

CP Connectors are ideal when applications require moderate-to-high current capability, fast and proper assembly, and reliable performance in demanding environments. They are particularly well suited for appliances, HVAC systems and industrial equipment where mis-mating, wiring errors or assembly inefficiencies must be minimized.