| Pitch | Mated Height | Max. Derating Current |
|---|---|---|
| 1.00mm 1.20mm 1.80mm |
1.20mm |
3.0A 5.0A |
Features and Benefits
Industries in general have been moving towards ever shrinking module sizes and this lends pressure on component makers for reduced size interconnect solutions.
The Pico-EZmate 1.20mm Connector System meets this need with mated-heights of 1.55mm and 1.65mm.
The Pico-EZmate Plus Connector System has a current rating of up to 2.8A and an improved withdrawal force, in a compact 1.00mm-pitch that delivers high performance in a low-profile height, making them ideal for automated assembly processes in tight-spaced applications across various industries.
Videos
Applications by Industry
GPS
Measuring equipment
Mobile phone
Tablets
Data termination equipment
This is not a definitive list of applications for this product. It represents some of the more common uses.